COMPANY HEADER
Print Back
LS150190 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A LS150190

Compatible Bearing Part Number

N/A AXK K811

Compatible Bearing Type

N/A Cylindrical Roller Thrust Needle Roller Thrust

Inside Diameter

N/A 150 mm

Outside Diameter

N/A 190 mm

Washer Type

N/A Thrust Washer

Weight

N/A 2.07 lb

Width

N/A 9.5 mm