COMPANY HEADER
Print Back
WS81132 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A WS81132

Compatible Bearing Part Number

N/A 811 812 893 894

Compatible Bearing Type

N/A Cylindrical Roller Thrust

Inside Diameter

N/A 160 mm

Outside Diameter

N/A 198 mm

Washer Type

N/A Thrust Washer

Weight

N/A 2.22 lb

Width

N/A 9.5 mm