COMPANY HEADER
Print Back
WS81218 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A WS81218

Compatible Bearing Part Number

N/A 811 812 893 894

Compatible Bearing Type

N/A Cylindrical Roller Thrust

Inside Diameter

N/A 90 mm

Outside Diameter

N/A 135 mm

Washer Type

N/A Thrust Washer

Weight

N/A 1.6200 lb

Width

N/A 35 mm