COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Thrust Bearings
>
Roller Thrust Bearings
>
Roller Thrust Bearing Washers
>
INA (Schaeffler) Thrust Washers
> Item # 04176708
Item # 04176708, INA (Schaeffler) 57 Millimeter (mm) Inside Diameter Thrust Washer
GS81111 Thrust Washer
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
GS81111
Compatible Bearing Part Number
N/A
811
812
893
894
Compatible Bearing Type
N/A
Cylindrical Roller Thrust
Inside Diameter
N/A
57 mm
Outside Diameter
N/A
78 mm
Washer Type
N/A
Thrust Washer
Width
N/A
5 mm