COMPANY HEADER
Print Back
TWB2840 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TWB2840

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 1-3/4 in

Outside Diameter

N/A 2.50 in

Washer Type

N/A Thrust Washer

Width

N/A 0.06 in