Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 1213-K-TVH-C3 |
Bore Diameter |
N/A 65 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Polyamide |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 31000 N |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C3 |
Maximum Misalignment |
N/A 4 º |
Maximum Speed |
N/A 6300 rpm |
Operating Temperature [Max] |
N/A +120 ºC |
Outer Ring Width |
N/A 23 mm |
Outside Diameter |
N/A 120 mm |
Overall Width |
N/A 23 mm |
Precision Rating |
N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0 |
Series |
N/A 12 |
Standards Met |
N/A DIN 630 |
Static Load Rating |
N/A 12400 N |
Weight |
N/A 2.49 lb |