Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 2312-TVH |
Bearing Material |
N/A 52100 Steel |
Bore Diameter |
N/A 60 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Polyamide 66 |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 89000 N |
Fillet Radius |
N/A 2.1 mm |
Internal Clearance |
N/A C0 |
UPC Code |
N/A 4012801025157 |
Maximum Speed |
N/A 5200 rpm |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outside Diameter |
N/A 130 mm |
Overall Width |
N/A 46 mm |
Series |
N/A 23 |
Standards Met |
N/A DIN 630 |
Static Load Rating |
N/A 28000 N |
Weight |
N/A 5.5700 lb |