Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 2312-K-TVH-C3 |
Bore Diameter |
N/A 60 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Polyamide |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 89000 N |
Fillet Radius |
N/A 2.1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C3 |
Maximum Misalignment |
N/A 4 º |
Maximum Speed |
N/A 5000 rpm |
Operating Temperature [Max] |
N/A +120 ºC |
Outer Ring Width |
N/A 46 mm |
Outside Diameter |
N/A 130 mm |
Overall Width |
N/A 46 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 23 |
Standards Met |
N/A DIN 630 |
Static Load Rating |
N/A 28000 N |
Weight |
N/A 5.5700 lb |