Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 11206-TVH |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Polyamide |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 15900 N |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 48 mm |
Internal Clearance |
N/A C0 |
Maximum Misalignment |
N/A 4 º |
Maximum Speed |
N/A 8500 rpm |
Operating Temperature [Max] |
N/A +120 ºC |
Outer Ring Width |
N/A 16 mm |
Outside Diameter |
N/A 62 mm |
Overall Width |
N/A 48 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 112 |
Standards Met |
N/A DIN 630 |
Static Load Rating |
N/A 4600 N |
Weight |
N/A 0.77 lb |