Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A MRC-40-KW |
Series |
N/A MRC |
Bore Size |
N/A 40 mm |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A Set Screw with Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Outside Diameter |
N/A 63 mm |
Overall Length |
N/A 114 mm |
Set Screw Material |
N/A Steel |
Set Screw Thread Size |
N/A M10 x 10 |
Weight |
N/A 3.88 lb |