Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A MRC-10-KW |
Series |
N/A MRC |
Bore Size |
N/A 10 mm |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A Set Screw with Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Outside Diameter |
N/A 19 mm |
Overall Length |
N/A 25 mm |
Set Screw Material |
N/A Steel |
Set Screw Thread Size |
N/A M5 x 5 |
Weight |
N/A 0.09 lb |