COMPANY HEADER
Print Back
MRC-10-S-4H@90 10 mm ID Rigid Coupling Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A MRC-10-S-4H@90

Series

N/A MRC4H

Bore Size

N/A 10 mm

Finish

N/A Plain

Coupling Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Coupling Type

N/A Set Screw without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 19 mm

Overall Length

N/A 25 mm

Set Screw Material

N/A Stainless Steel

Set Screw Thread Size

N/A M5 x 5

Weight

N/A 1.4 oz