COMPANY HEADER
Print Back
7-1/2 hp, 3525 rpm, S7P1A, 208-230/460 V
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A S7P1A

Base Speed

N/A 3525 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 213T

Frequency

N/A 60 Hz

Full Load Current

N/A 19.90 to 17.90 A9.00 A

Full Load Efficiency

N/A 90.20 %

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Power for 2 Poles

N/A 7-1/2 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.38 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 3600 rpm

Weight

N/A 114.00 lb

Applications

Applications

N/A Blowers Compressors Direct Connected Equipment Fans Pumps