COMPANY HEADER
Print Back
10 hp, 1760 rpm, H10P2H, 200 V, 215T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A H10P2H

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 3540 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 215T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A General Severe Duty Motor

Power for 4 Poles

N/A 10 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 200 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 190.00 lb

Applications

Applications

N/A Chemical Plants Foundries Mines Pulp and Paper Plants Saw Mills Waste Management Facilities

Features & Benefits

Features & Benefits

N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • All cast iron construction (steel frame and fan cover on 140 frame)
  • Corrosion-resistant mill and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Precision balance ( 0.08 IN/sec vibration)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable bearings (180 frame and up), lifting provisions (180 frame and up)
  • Double shielded bearings (140 - 360), open on (400 - 440)
  • Oversized conduit box: One size larger than NEMA standard
  • Cast iron inner bearing caps (180 frame and larger)
  • Field convertible to F2 mounting (180 frame and larger)
  • Condensation drains with plastic plugs
  • Applications: For pulp and paper, mill and chemical and any other severe-duty environments found in the process industries