COMPANY HEADER
Print Back
H7P1D 7-1/2hp, 3530/2905 rpmH7P208/230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A H7P1D

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 2905 rpm3530 rpm

Power for 2 Poles

N/A 7-1/2 hp

Supply Voltage

N/A 230 V460 V

Applications

Applications

N/A Chemical Plants Foundries Mines Pulp and Paper Plants Saw Mills Waste Management Facilities

Features & Benefits

Features & Benefits

N/A
  • World Motor features
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • Cast iron frame (size 140 is rolled steel), cast iron end brackets
  • Stainless steel nameplate (with "CE" mark) and zinc-plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Dual voltage 230 V/460 V (1 hp to 100 hp)
  • 40 ºC ambient, NEMA design B performance on 60 Hz sine wave power
  • Regreasable ball bearings (sizes 250 and up), lifting provisions (sizes 180 and up)
  • Double-shielded bearings (sizes 140 to 360), open (sizes 400 to 440)
  • 1.15 service factor at 60 Hz
  • Steel fan cover and conduit box
  • Field convertible to F2 mounting on 180 frame and larger
  • Condensation drains with plastic plugs
  • Conversion kits: All cast iron upgrade, C and D flanges, canopy kits (except sizes 320 to 360)
  • Applications: Pulp and paper plants, saw mills, mines, foundries, chemical plants, waste management facilities, and other process-related industries requiring protection within harsh operating conditions