Series |
N/A 1C |
Bore Type |
N/A Plain |
Construction |
N/A One-Piece - Split |
Finish |
N/A Plain |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 0.3750 in |
Locking Device |
N/A Clamp |
Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 |
Outside Diameter |
N/A 0.8750 in |
Relief Cut |
N/A Yes |
Screw/Locking Style |
N/A Hex Socket Cap Screw |
Screw Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 |
Screw Size |
N/A 6-32 x 3/8 in |
Weight |
N/A 0.04 lb |
Width |
N/A 0.3750 in |
Manufacturer Part Number |
N/A 1C-037-S |
Supplier Name |
N/A Climax Metal Products |
Screw Thread Size |
N/A 6-32 x 3/8 in |