Series |
N/A 1C |
Bore Type |
N/A Plain |
Construction |
N/A One-Piece - Split |
Finish |
N/A Zinc Plated |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 1.9375 in |
Locking Device |
N/A Clamp |
Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Outside Diameter |
N/A 3.00 in |
Screw/Locking Style |
N/A Hex Socket Cap Screw |
Screw Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 |
Screw Size |
N/A 5/16-24 x 1 in |
Weight |
N/A 12 oz |
Width |
N/A 0.6875 in |
Manufacturer Part Number |
N/A 1C-193-Z |
Supplier Name |
N/A Climax Metal Products |
Screw Thread Size |
N/A 5/16-24 x 1 in |