COMPANY HEADER
Print Back
1C-300-A 3.0000" ID Split Clamp Collar, Aluminum
Unit of Measure

Specifications

Series

N/A 1C

Bore Type

N/A Plain

Construction

N/A One-Piece - Split

Finish

N/A Plain

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 3.0000 in

Locking Device

N/A Clamp

Material

N/A Aluminum - American Society for Testing and Materials (ASTM) B211

Outside Diameter

N/A 4.25 in

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) A574

Screw Size

N/A 3/8-24 x 1 in

Weight

N/A 26.80 lb

Width

N/A 0.8750 in

Manufacturer Part Number

N/A 1C-300-A

Supplier Name

N/A Climax Metal Products

Screw Thread Size

N/A 3/8-24 x 1 in

General Information

General Information

N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Easily installed where major disassembly would otherwise be required - Aluminum is lightweight and corrosion resistant.