COMPANY HEADER
Print Back
2C-256-S 2.5625" ID 2-PC Clamp Collar, Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2C-256-S

Series

N/A 2C

Bore Type

N/A Plain

Construction

N/A Two-Piece - Split

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 2.5625 in

Locking Device

N/A Clamp

Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Outside Diameter

N/A 3-7/8 in

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Finish

N/A Plain

Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837

Screw Thread Size

N/A 3/8-24 x 1 in

Weight

N/A 24.00 lb

Width

N/A 0.8750 in