Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C-256-DT |
Series |
N/A C |
Bore Type |
N/A Plain |
Construction |
N/A One-Piece - Solid |
Finish |
N/A Un-Plated |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 2.5625 in |
Locking Device |
N/A Solid |
Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Outside Diameter |
N/A 3.75 in |
Screw/Locking Style |
N/A Hex Socket Set Screw |
Screw Material |
N/A Steel - American Society for Testing and Materials (ASTM) F912 |
Screw Thread Size |
N/A 1/2-13 x 1/2 in |
Weight |
N/A 25.96 oz |
Width |
N/A 1 in |