COMPANY HEADER
Print Back
C-206-A 2.0625" ID Set Screw Collar, Aluminum
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C-206-A

Series

N/A C

Bore Type

N/A Plain

Construction

N/A One-Piece - Solid

Finish

N/A Plain

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 2.0625 in

Locking Device

N/A Solid

Material

N/A Aluminum - American Society for Testing and Materials (ASTM) B211

Outside Diameter

N/A 3.00 in

Screw/Locking Style

N/A Hex Socket Set Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) F912

Screw Thread Size

N/A 1/2-13 x 1/2 in

Weight

N/A 14.9 lb

Width

N/A 0.8750 in

General Information

General Information

N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Aluminum is lightweight and corrosion resistant.