Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A CRC-037 |
Series |
N/A CRC |
Bore Type |
N/A Plain |
Construction |
N/A One-Piece - Solid |
Finish |
N/A Yellow Zinc Dichromate |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 0.3750 in |
Locking Device |
N/A Solid |
Locknut Finish |
N/A Yellow Zinc Dichromate |
Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Outside Diameter |
N/A 0.75 in |
Screw/Locking Style |
N/A Socket Set Screw |
Screw Material |
N/A Steel - American Society for Testing and Materials (ASTM) F912 |
Screw Thread Size |
N/A 1/4-20 x 3/16 in |
Weight |
N/A 0.03 lb |
Width |
N/A 0.3750 in |