COMPANY HEADER
Print Back
GM2C-25-SS 25 mm ID 2-PC
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A GM2C-25-SS

Bore Type

N/A Plain

Construction

N/A Two-Piece - Split

Finish

N/A Stainless Steel

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 25 mm

Locking Device

N/A Clamp

Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Outside Diameter

N/A 45 mm

Screw/Locking Style

N/A Clamp Screw

Screw Thread Size

N/A M6 x 16

Weight

N/A 4.8 oz

Width

N/A 25 mm