COMPANY HEADER
Print Back
GSC-050-B 0.5000" Collar (Black)
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A GSC-050-B

Series

N/A GSC

Bore Type

N/A Plain

Construction

N/A One-Piece - Solid

Finish

N/A Black Oxide

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.5000 in

Locking Device

N/A Solid

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 1 in

Screw/Locking Style

N/A Hex Socket Set Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) F912

Screw Thread Size

N/A 1/4-20 x 1/4 in

Weight

N/A 1.1008 oz

Width

N/A 0.4375 in