COMPANY HEADER
Print Back
GSC-100-SS 1.000" ID
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A GSC-100-SS

Series

N/A GSC

Bore Type

N/A Plain

Construction

N/A One-Piece - Solid

Finish

N/A Stainless Steel

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 1.0000 in

Locking Device

N/A Solid

Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Outside Diameter

N/A 1.6250 in

Screw/Locking Style

N/A Hex Socket Set Screw

Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880

Screw Thread Size

N/A 5/16-18 x 5/16 in

Weight

N/A 2.7808 oz

Width

N/A 0.6250 in