COMPANY HEADER
Print Back
GSC-137-Z 1.3750" ID
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A GSC-137-Z

Series

N/A GSC

Bore Type

N/A Plain

Construction

N/A One-Piece - Solid

Finish

N/A Zinc

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 1.3750 in

Locking Device

N/A Solid

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 2.1250 in

Screw/Locking Style

N/A Hex Socket Set Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) F912

Screw Thread Size

N/A 3/8-16 x 3/8 in

Weight

N/A 6.7008 oz

Width

N/A 0.7500 in