Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A H2C-337 |
Series |
N/A H2C |
Bore Type |
N/A Plain |
Construction |
N/A Two-Piece - Split |
Finish |
N/A Black Oxide |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 3.3750 in |
Locking Device |
N/A Clamp |
Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Outside Diameter |
N/A 4.7500 in |
Screw/Locking Style |
N/A Hex Socket Cap Screw |
Screw Material |
N/A Steel - American Society for Testing and Materials (ASTM) A574 |
Screw Thread Size |
N/A 3/8-24 x 1 in |
Weight |
N/A 29 oz |
Width |
N/A 0.8750 in |
General Information |
N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Recessed screw head provides an outside surface free of major projection for safety - Easily installed where major disassembly would otherwise be required. |