COMPANY HEADER
Print Back
VU140179 Slewing Ring, 4 Point Contact
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A VU140179

Axial Dynamic Load Capacity

N/A 26000 lbf

Axial Static Load Capacity

N/A 57000 lbf

Bearing Type

N/A Four-Point Contact

Gear Type

N/A Gearless

Inside Diameter

N/A 124.5 mm

UPC Code

N/A 4012802076066

Outside Diameter

N/A 234 mm

Overall Width

N/A 35 mm

Radial Dynamic Load Capacity

N/A 16900 lbf

Radial Static Load Capacity

N/A 25500 lbf

Series

N/A VU

Weight

N/A 16.63 lb