COMPANY HEADER
Print Back
VLA 20 0944 N Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A VLA 20 0944 N

Axial Dynamic Load Capacity

N/A 52000 lbf

Axial Static Load Capacity

N/A 151000 lbf

Bearing Type

N/A Four-Point Contact

Inner Bolt Circle Diameter

N/A 862 mm

Outer Bolt Circle Diameter

N/A 985 mm

Closure Type

N/A Double Sealed

Gear Tooth Load Capacity

N/A 9400 lbf

Gear Type

N/A External Gear

Inside Diameter

N/A 834 mm

Number of Gear Teeth

N/A 129

Number of Inner Mounting Holes

N/A 20

Number of Outer Mounting Holes

N/A 20

Operating Temperature Range

N/A -25 to 80 ÂșC

Outside Diameter

N/A 1046.1 mm

Overall Width

N/A 56 mm

Radial Dynamic Load Capacity

N/A 34000 lbf

Radial Static Load Capacity

N/A 56000 lbf

Series

N/A VLA