COMPANY HEADER
Print Back
KAH08-U02 Fitting
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KAH08-U02

Angle of Rotation

N/A 0 º

Body Material

N/A C3604BD Brass Polybutylene Terephthalate (PBT)

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter

N/A 8 mm

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A Universal (Uni)

Fitting Connection Type 1

N/A Female Push-In

Fitting Connection Type 2

N/A Male Universal Threaded

Fitting Connection Size 1

N/A 8 mm

Fitting Connection Size 2

N/A 1/4 in

Fitting Shape

N/A Straight

Flow Control Type

N/A None

Hex Size

N/A 14 mm

Operating Temperature [Max]

N/A 40 ºC

Maximum Swivel Torque

N/A Fixed Fitting

Operating Temperature [Min]

N/A 0 ºC

Number of Ports

N/A 2

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range

N/A 0 to 40 ºC

Overall Diameter

N/A 14 mm

Overall Length

N/A 21.5 mm

Port/Tube Outside Diameter 1 Type

N/A Push-to-Connect

Port/Tube Outside Diameter 1

N/A 8 mm

Port/Tube Outside Diameter 2

N/A 1/4 in

Port Gender

N/A Female (Port 1) Male (Port 2)

Seal Material

N/A Nitrile

Standards Met

N/A Canadian Standards Association (CSA) European Conformity (CE) European Standards (EN) International Organization for Standardization (ISO) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL)

Weight

N/A 0.06 lb