COMPANY HEADER
Print Back
KGE06-01 Fitting, Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KGE06-01

Body Material

N/A Stainless Steel

Weight

N/A 0.07 lb