COMPANY HEADER
Print Back
KQ2H06-01AS 1/8" PT x 6 mm Male Connector
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2H06-01AS

Compatible Tube Outer Diameter

N/A 6 mm

Port Size

N/A 1/8 in

Weight

N/A 0.01 lb