COMPANY HEADER
Print Back
LQ3H4B-FN 1/2" Tube 3/8" NPT PTFE
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A LQ3H4B-FN

Compatible Tube Outer Diameter

N/A 1/2 in

Material

N/A Polytetrafluoroethylene (PTFE)

Port Size

N/A 3/8 in

Weight

N/A 0.1 lb