COMPANY HEADER
Print Back
KQG2H07-32 SS Fitting, 1/4" Tube x 10-32
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQG2H07-32

Angle of Rotation

N/A 0 º

Body Material

N/A Stainless Steel

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter

N/A 1/4 in

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A Unified Fine (UNF)

Fitting Connection Type 1

N/A Female Push-In

Fitting Connection Type 2

N/A Male Unified Fine (UNF) Threaded

Fitting Connection Size 1

N/A 1/4 in

Fitting Shape

N/A Straight

Flow Control Type

N/A None

Hex Size

N/A 12 mm

Maximum Operating Temperature (No Freezing)

N/A 150 ºC

Maximum Swivel Torque

N/A Fixed Fitting

Minimum Operating Temperature (No Freezing)

N/A -5 ºC

Number of Ports

N/A 2

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range (No Freezing)

N/A -5 to 150 ºC

Overall Diameter

N/A 11.2 mm

Overall Length

N/A 19 mm

Port/Tube Outside Diameter 1 Type

N/A Push-to-Connect

Port/Tube Outside Diameter 1

N/A 1/4 in

Port/Tube Outside Diameter 2

N/A #10-32

Port Gender

N/A Female (Port 1) Male (Port 2)

Port Size

N/A 1/4 in

Seal Material

N/A Fluoroelastomer (FKM)

Weight

N/A 0.05 lb