COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Hose and Tubing Fittings and Adapters
>
Pneumatic Tube Fittings
>
Push-to-Connect Tube Fittings
>
SMC® Push-to-Connect Pneumatic Tube Connectors
> Item # 04896629
Item # 04896629, SMC® 0.04 Pound (lb) Weight Push-Connect Pneumatic Tube Connector
KQB2H09-N01S 8 mm (5/16") x 1/8" NPT Male Connector
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
KQB2H09-N01S
Compatible Tube Outer Diameter
N/A
5/16 in
8 mm
Port Size
N/A
1/8 in
Weight
N/A
0.04 lb