COMPANY HEADER
Print Back
KV2E13-36
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KV2E13-36

Angle of Rotation

N/A 0 º

Body Material

N/A Brass Polybutylene Terephthalate (PBT)

Burst Pressure at 75 Degree Temperature

N/A 950 psi

Burst Pressure at 200 Degree Temperature

N/A 450 psi

Compatible Tube Outer Diameter

N/A 1/2 in

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A National Pipe Thread (NPT)

Fitting Connection Type 1

N/A Female Push-In

Fitting Connection Type 2

N/A Female National Pipe Thread (NPT) Threaded

Fitting Connection Size 1

N/A 1/2 in

Fitting Connection Size 2

N/A 3/8-18

Fitting Shape

N/A Straight Bulkhead

Flow Control Type

N/A None

Hex Size (H1)

N/A 28.57 mm

Hex Size (H2)

N/A 28.57 mm

Maximum Swivel Torque

N/A Fixed Fitting

Number of Ports

N/A 2

Operating Pressure Range

N/A Maximum of 145 psi

Operating Temperature Range

N/A -40 to 140 ºF

Overall Length

N/A 37.1 mm

Panel Fitting Size

N/A #1-12

Panel Fitting Type

N/A Unified Fine (UNF) Threaded

Port/Tube Outside Diameter 1 Type

N/A Push-to-Connect

Port/Tube Outside Diameter 1

N/A 1/2 in

Port/Tube Outside Diameter 2 Type

N/A Push-to-Connect

Port/Tube Outside Diameter 2

N/A 3/8 in

Port Gender

N/A Female (Port 1) Female (Port 2)

Seal Material

N/A Nitrile

Standards Met

N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) D.O.T. FMVSS