COMPANY HEADER
Print Back
KQ2ZD10-02AS Fitting, 4-Way Banjo
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2ZD10-02AS

Body Material

N/A Standard Tubing, with Thread Sealant

Number of Ways

N/A 4

Weight

N/A 0.16 lb