COMPANY HEADER
Print Back
KQ2ZT06-03AS Fitting, 6-Way Banjo
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2ZT06-03AS

Body Material

N/A Standard Tubing, with Thread Sealant

Number of Ways

N/A 6

Weight

N/A 0.16 lb