COMPANY HEADER
Print Back
KQB2R04-06 Metal 4 mm x 8 mm Tube Reducer
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQB2R04-06

Compatible Tube Outer Diameter

N/A 8 mm

Port Size

N/A 4 mm

Weight

N/A 0.09 lb