COMPANY HEADER
Print Back
KQG2R09-11
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQG2R09-11

Body Material

N/A 316 Stainless Steel

Compatible Tube Outer Diameter

N/A 5/16 in

Fitting Shape

N/A Plug

Seal Material

N/A Fluoroelastomer (FKM)

Series

N/A KQG2

Weight

N/A 0.04 lb

Features & Benefits

Features & Benefits

N/A
  • Stainless steel 316, inch size
  • Can be used with steam
  • Grease-free
  • Applicable tubing material includes FEP, PFA, nylon, soft nylon, polyurethane and polyolefin