COMPANY HEADER
Print Back
KQ2T13-U02A Fitting, UNIFIT
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2T13-U02A

Body Material

N/A Standard Tubing, No Options

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter (Port 1)

N/A 1/2 in

Compatible Tube Outer Diameter (Port 2)

N/A 1/2 in

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A Universal (Uni)

Fitting Connection Type 1

N/A Female Push-In

Fitting Connection Type 2

N/A Female Push-In

Fitting Connection Type 3

N/A Male Universal Threaded

Fitting Connection Size 1

N/A 1/2 in

Fitting Connection Size 2

N/A 1/2 in

Fitting Connection Size 3

N/A 1/4 in

Fitting Shape

N/A Tee

Flow Control Type

N/A None

Hex Size

N/A 17.46 mm

Maximum Operating Temperature (Water)

N/A +40 ºC

Maximum Operating Temperature (No Freezing)

N/A +60 ºC

Minimum Operating Temperature (No Freezing)

N/A -5 ºC

Minimum Operating Temperature (Water)

N/A 0 ºC

Number of Ports

N/A 3

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range (Water)

N/A 0 to 40 ºC

Operating Temperature Range (No Freezing)

N/A -5 to 60 ºC

Overall Diameter

N/A 21.7 mm

Overall Length

N/A 56 mm

Weight

N/A 0.05 lb