COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Hose and Tubing Fittings and Adapters
>
Pneumatic Tube Fittings
>
Push-to-Connect Tube Fittings
>
SMC® Push-to-Connect Pneumatic Tube Tees
> Item # 01995877
Item # 01995877, SMC® 0.02 Pound (lb) Weight Push-Connect Pneumatic Tube Tee
KQ2Y03-33AS Fitting, Male Run Tee
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
KQ2Y03-33AS
Body Material
N/A
Standard Tubing, with Thread Sealant
Compatible Tube Outer Diameter
N/A
5/32 in
Fitting Shape
N/A
Male Run Tee
Weight
N/A
0.02 lb
Features & Benefits
Features & Benefits
N/A
Use to branch line in the same direction from female thread and in 90º direction