COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2T03-32

Angle of Rotation

N/A 0 º

Body Material

N/A C3604 Brass Polybutylene Terephthalate (PBT) Polypropylene

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter (Port 1)

N/A 5/32 in

Compatible Tube Outer Diameter (Port 2)

N/A 5/32 in

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A Unified Fine (UNF)

Fitting Connection Type 1

N/A Female Push-In

Fitting Connection Type 2

N/A Female Push-In

Fitting Connection Type 3

N/A Male Unified Fine (UNF) Threaded

Fitting Connection Size 1

N/A 5/32 in

Fitting Connection Size 2

N/A 5/32 in

Fitting Connection Size 3

N/A #10-32

Fitting Shape

N/A Tee

Flow Control Type

N/A None

Hex Size

N/A 7 mm

Maximum Swivel Torque

N/A Fixed Fitting

Maximum Operating Temperature (Water)

N/A +40 ºC

Maximum Operating Temperature (No Freezing)

N/A +60 ºC

Minimum Operating Temperature (No Freezing)

N/A -5 ºC

Minimum Operating Temperature (Water)

N/A 0 ºC

Number of Ports

N/A 3

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range (Water)

N/A 0 to 40 ºC

Operating Temperature Range (No Freezing)

N/A -5 to 60 ºC

Overall Diameter

N/A 9.3 mm

Overall Length

N/A 31.2 mm

Port/Tube Outside Diameter 1 Type

N/A Push-to-Connect

Port/Tube Outside Diameter 1

N/A 5/32 in

Port/Tube Outside Diameter 2 Type

N/A Push-to-Connect

Port/Tube Outside Diameter 2

N/A 5/32 in

Port/Tube Outside Diameter 3

N/A #10-32

Port Gender

N/A Female (Port 1) Female (Port 2)

Standards Met

N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS)

Seal Material

N/A Nitrile

Weight

N/A 0.02 lb