COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Hose and Tubing Fittings and Adapters
>
Pneumatic Tube Fittings
>
Push-to-Connect Tube Fittings
>
SMC® Push-to-Connect Pneumatic Tube Tees
> Item # 05992068
Item # 05992068, SMC® Push-Connect Pneumatic Tube Tee
KQG2T03-32
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
KQG2T03-32
Body Material
N/A
316 Stainless Steel
Compatible Tube Outer Diameter
N/A
5/32 in
Fitting Shape
N/A
Tee
Seal Material
N/A
Fluoroelastomer (FKM)
Series
N/A
KQG2
Features & Benefits
Features & Benefits
N/A
Stainless steel 316, inch size
Can be used with steam
Grease-free
Applicable tubing material includes FEP, PFA, nylon, soft nylon, polyurethane and polyolefin