Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KQ2E03-00A |
Body Material |
N/A Standard Tubing, No Options |
Burst Pressure |
N/A 3 MPa |
Compatible Tube Outer Diameter (Port 1) |
N/A 5/32 in |
Compatible Tube Outer Diameter (Port 2) |
N/A 5/32 in |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A Push-In |
Flow Control Type |
N/A None |
Fitting Shape |
N/A Straight Bulkhead |
Hex Size |
N/A 17.46 mm |
Operating Temperature [Max] |
N/A 60 ºC |
Maximum Operating Temperature (Water) |
N/A +40 ºC |
Minimum Operating Temperature (Water) |
N/A 0 ºC |
Number of Ports |
N/A 2 |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range (Water) |
N/A 0 to 40 ºC |
Operating Temperature Range (No Freezing) |
N/A -5 to 60 ºC |
Overall Length |
N/A 32.5 mm |
Panel Fitting Size |
N/A 1/2-20 |
Panel Fitting Type |
N/A National Pipe Thread (NPT) Threaded |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Weight |
N/A 0.06 lb |