COMPANY HEADER
Print Back
LQ3U3A Straight Union 3/8" PTFE
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A LQ3U3A

Material

N/A Polytetrafluoroethylene (PTFE)

Port Size

N/A 3/8 in

Weight

N/A 0.19 lb