COMPANY HEADER
Print Back
LQ3U4A Straight 1/2" PTFE Union
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A LQ3U4A

Material

N/A Polytetrafluoroethylene (PTFE)

Port Size

N/A 1/2 in

Weight

N/A 0.19 lb