COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Hose and Tubing Fittings and Adapters
>
Pneumatic Tube Fittings
>
Push-to-Connect Tube Fittings
>
SMC® Push-to-Connect Pneumatic Tube Unions
> Item # 04896626
Item # 04896626, SMC® 0.07 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union
KQB2E08-00 All Metal Bulkhead Union 8 mm
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
KQB2E08-00
Port Size
N/A
8 mm
Weight
N/A
0.07 lb