COMPANY HEADER
Print Back
KGU08-01S Fitting, Stainless, with Seal
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KGU08-01S

Body Material

N/A Stainless Steel

Fitting Shape

N/A Y-Connector

Weight

N/A 0.06 lb