COMPANY HEADER
Print Back
KQ2X04-06A Fitting, Plug-In Reducer BR
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2X04-06A

Body Material

N/A Standard Tubing, No Options

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter (Port 1)

N/A 4 mm

Compatible Tube Outer Diameter (Port 2)

N/A 4 mm

Compatible Tube Outer Diameter (Port 3)

N/A 6 mm

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A Push-In

Fitting Connection Type 1

N/A Female Push-In

Fitting Connection Type 2

N/A Female Push-In

Fitting Connection Type 3

N/A Male Tube

Fitting Connection Size 1

N/A 4 mm

Fitting Connection Size 2

N/A 4 mm

Fitting Connection Size 3

N/A 6 mm

Fitting Shape

N/A Y-Connector

Flow Control Type

N/A None

Maximum Operating Temperature (Water)

N/A +40 ºC

Maximum Operating Temperature (No Freezing)

N/A +60 ºC

Minimum Operating Temperature (No Freezing)

N/A -5 ºC

Minimum Operating Temperature (Water)

N/A 0 ºC

Number of Ports

N/A 3

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range (Water)

N/A 0 to 40 ºC

Operating Temperature Range (No Freezing)

N/A -5 to 60 ºC

Overall Diameter

N/A 12.8 mm

Overall Length

N/A 53.5 mm

Standards Met

N/A Japanese Industrial Standards (JIS)